DIP switch
Ten-pole DIP switch S001
The DIP switch has the following meaning for the Ethernet interfaces X001 and X002, which are switched:

|
DIP 9 |
DIP 10 |
Function of DIP 1 to DIP 8 |
Restart behaviour |
Behaviour with factory settings |
|---|---|---|---|---|
|
0 |
0 |
Last byte of the IP address via DIP switches 1 to 8 |
|
|
|
0 |
1 |
DHCP |
|
|
|
1 |
0 |
Reserved |
- |
- |
|
1 |
1 |
Reserved |
- |
- |
Two-pole DIP switch
(under the flap between the battery and the SD card slot)
|
DIP switch (red) |
Meaning |
|---|---|
|
1 off and 2 off |
normal mode, coupler is started |
|
1 on and 2 off |
The EK starts in Config Mode; the internal Flash memory can be accessed via the USB interface (for example for an image update). |
|
1 off and 2 on |
Factory setting |
|
1 on and 2 on |
No function so far |