Technical data - EK9000
Technical data | EK9000 |
---|---|
Protocol | ModbusTCP/UDP |
Interfaces | 2 x Ethernet 100 MBit/s, 1 x USB device (behind the front flap) |
Bus interface | 2 x RJ 45 (switched) |
I/O connection | E-bus (EtherCAT Terminals) |
Web-based Management | yes |
I/O terminals | E-bus (EL, ES, EP), standard digital signals, standard analog signals |
Number of EC terminals | max. 255 |
Max size of process data | max. 1440 bytes input and output data |
Power supply | 24 VDC (-15 %/+20 %) |
Power supply I/O terminals | 2 A |
Max. power loss | 3 W |
Dimensions (W x H x D) | 64 mm x 100 mm x 73 mm |
Operating/storage temperature | -25°C … +60°C/-40°C…+85°C |
Operating/storage temperature | 0…+55 °C/-25…+85 °C |
Relative humidity | 95 % without condensation |
Protection class/installation position | IP20/any |
Marking/Approval*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
E-bus for current/installation positions **) - for -25°C..+60°C only horizontal installation position, E-bus current 1 A max. |
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
System data | Modbus (EK9000) |
---|---|
Number of I/O modules | control-dependent |
Number of I/O points | control-dependent |
Transmission medium | 4 x 2 twisted pair copper cables category 5 (100 MBit/s) |
Cable length | 100 m |
Transmission rate | 100 Mbit/s |
Topology | star-shaped cabling, line topology |