Technical data - EK3100
Technical data | EK3100 |
---|---|
Bus interface | 1 x D-sub socket, 9-pin with shielding |
Protocol | PROFIBUS DP |
Data transfer rates | up to max. 12 Mbit/s (automatic recognition) |
Interfaces | 1 x USB (behind the front flap) |
Web interface | yes |
Power supply | 24 V DC (-15 %/+20 %) |
Power contacts | 24 V DC max./10 A max. |
Electrical isolation | 500 V (power contact/supply voltage) |
Max. power loss | 3 W |
I/O connection | E-bus (EtherCAT Terminals) |
Power supply for I/O terminals | max. 2 A |
I/O terminals | E-bus (EL, ES, EP), standard digital signals, standard analog signals. All compatible EtherCAT devices are listed in the GSD file. |
Number of EtherCAT devices | max. 255 |
Dimensions (W x H x L) | 65 mm x 100 mm x 73 mm |
Weight | approx. 215 g |
Operating/storage temperature | -25°C … +60°C/-40°C … +85°C |
Operating/storage temperature | 0…+55 °C/-25…+85 °C |
Relative humidity | 95 % no condensation |
Vibration/shock resistance | Conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | Conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. class / installation pos. | IP 20/variable |
Markings / Approvals*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
E-Bus current/mounting positions **) - for -25°C..+60°C only horizontal mounting position, E-bus current 1 A max. |
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |