Technical data - PROFIBUS
Technical data | PROFIBUS (EK3100) | ||||
---|---|---|---|---|---|
Number of I/O modules | depending on controller | ||||
Number of I/O points | depending on controller | ||||
Data transfer medium | shielded copper cable, 2 x 0.25 mm² | ||||
Cable length | 1200 m | 1000 m | 400 m | 200 m | 100 m |
Data transfer rate | 9.6/19.2/93.75 kbit/s | 187.5 kbit/s | 500 kbit/s | 1500 kbit/s | 3 /6 /12 Mbit/s |
Topology | Line topology | ||||
Fieldbus | PROFIBUS DP | ||||
Bus interface | 1 x D sub-socket, 9-pin | ||||
Extendable process image | Up to 3 virtual slaves in addition | ||||
max. process image | 4 slaves x (240 bytes in / 240 bytes out) | ||||
Protocol |
| ||||
PROFIBUS DP slave | Yes | ||||
PROFIBUS-DP (virtual slave) | 4 (3 virtual PROFIBUS nodes) | ||||
Functions/Services |
| ||||
PROFIBUS | DP | ||||
DPV1 class 1 | Yes | ||||
Diagnostics/Status/Alarm |
| ||||
RUN LED | Yes, green/red | ||||
BF LED | Yes, green/red | ||||
DIA LED | Yes, green/red |