Diagnostic LEDs

Diagnostic LEDs on the EK3100.

Display

LED

Description

Color

Meaning

Diagnostic LEDs 1:

RUN

Indicates the status of the coupler.

Green

EK3100 started.

Blue

Update of the EK3100 via USB possible.

BF

Shows the PROFIBUS status

Flashing green

No PROFIBUS communication.

Green illuminated

EK3100 is in data exchange.

LED

Description

Error code -
First sequence

Error location -
Second sequence

Meaning

DIA

Flashes red in the event of an error.

Indicates the error code and the error location through two consecutive sequences.

1 pulse

After Bus Terminal n

Wrong module.

2 pulses

Missing module.

3 pulses

Module pulled.

4 pulses

Wrong module connected.

5 pulses

EtherCAT slave not in OP mode.

6 pulses

State change aborted.

7 pulses

Abnormal state change.

8 pulses

SDO abort.

9 pulses

Wrong SDO length.

10 pulses

Wrong SDO data.