Documentation issue status

Version

Modifications

2.0.0

  • Update chapter “Configuration”
  • Update structure

1.9

  • Update chapter “Technical data”
  • Update structure

1.8

  • Addenda chapter “Configuration”
  • Update structure

1.7

  • Addenda chapter “Notes on information security”
  • Update chapter “Technical data”
  • Update structure

1.6

  • Update chapter “Technical data”

1.5

  • Update chapter “Technical data”

1.4

  • Update chapter “Configuration”

1.3

  • Update chapter UL notice

1.2

  • Update chapter “Update Bus Coupler image”

1.1

  • Minor corrections & addenda

1.0

  • First version and publication