EK1828-0010

Extent of process data EK1828-0010


PDO Assignment EK1828-0010
SM0, PDO Assignment 0x1C10 | |||
---|---|---|---|
Index |
Size (byte.bit) |
Name |
PDO content |
0x1600 |
0.1 |
Channel 1 |
Index 0x7000:01 - Output |
0x1601 |
0.1 |
Channel 2 |
Index 0x7010:01 - Output |
0x1602 |
0.1 |
Channel 3 |
Index 0x7020:01 - Output |
0x1603 |
0.1 |
Channel 4 |
Index 0x7030:01 - Output |
SM1, PDO Assignment 0x1C11 | |||
---|---|---|---|
Index |
Size (byte.bit) |
Name |
PDO content |
0x1604 |
0.1 |
Channel 5 |
Index 0x7040:01 - Output |
0x1605 |
0.1 |
Channel 6 |
Index 0x7050:01 - Output |
0x1606 |
0.1 |
Channel 7 |
Index 0x7060:01 - Output |
0x1607 |
0.1 |
Channel 8 |
Index 0x7070:01 - Output |
Table 8 + 9 + 10: PDO assignment of the SyncManagers EK1828-0010