EK1818

Extent of process data EK1818


PDO Assignment EK1818
SM1, PDO Assignment 0x1C11 | |||
---|---|---|---|
Index |
Size (byte.bit) |
Name |
PDO content |
0x1A00 |
0.1 |
Channel 1 |
Index 0x6000:01 - Input |
0x1A01 |
0.1 |
Channel 2 |
Index 0x6010:01 - Input |
0x1A02 |
0.1 |
Channel 3 |
Index 0x6020:01 - Input |
0x1A03 |
0.1 |
Channel 4 |
Index 0x6030:01 - Input |
0x1A04 |
0.1 |
Channel 5 |
Index 0x6040:01 - Input |
0x1A05 |
0.1 |
Channel 6 |
Index 0x6050:01 - Input |
0x1A06 |
0.1 |
Channel 7 |
Index 0x6060:01 - Input |
0x1A07 |
0.1 |
Channel 8 |
Index 0x6070:01 - Input |
SM0, PDO Assignment 0x1C10 | |||
---|---|---|---|
Index |
Size (byte.bit) |
Name |
PDO content |
0x1600 |
0.1 |
Channel 9 |
Index 0x7000:01 - Output |
0x1601 |
0.1 |
Channel 10 |
Index 0x7010:01 - Output |
0x1602 |
0.1 |
Channel 11 |
Index 0x7020:01 - Output |
0x1603 |
0.1 |
Channel 12 |
Index 0x7030:01 - Output |
Table 3 + 4: PDO assignment of the SyncManagers EK1818