EK1814

Extent of process data EK1814


PDO Assignment EK1814
SM1, PDO Assignment 0x1C11 | |||
---|---|---|---|
Index |
Size (byte.bit) |
Name |
PDO content |
0x1A00 |
0.1 |
Channel 1 |
Index 0x6000:01 - Input |
0x1A01 |
0.1 |
Channel 2 |
Index 0x6010:01 - Input |
0x1A02 |
0.1 |
Channel 3 |
Index 0x6020:01 - Input |
0x1A03 |
0.1 |
Channel 4 |
Index 0x6030:01 - Input |
SM0, PDO Assignment 0x1C10 | |||
---|---|---|---|
Index |
Size (byte.bit) |
Name |
PDO content |
0x1608 |
0.1 |
Channel 5 |
Index 0x7080:01 - Output |
0x1609 |
0.1 |
Channel 6 |
Index 0x7090:01 - Output |
0x160A |
0.1 |
Channel 7 |
Index 0x70A0:01 - Output |
0x160B |
0.1 |
Channel 8 |
Index 0x70B0:01 - Output |
Table 1 + 2: PDO assignment of the SyncManagers EK1814