EK1828 - connection

Connection
|
Terminal point |
Description | |
|---|---|---|
|
Name |
No. | |
|
Us 24 V |
1 |
Power supply for Bus Coupler and E-bus electronics |
|
Input 1 |
2 |
Input channel 1 |
|
Input 3 |
3 |
Input channel 3 |
|
Output 1 |
4 |
Output channel 1 |
|
Output 3 |
5 |
Output channel 3 |
|
Up 24 V |
6 |
Power supply for the power contacts |
|
Output 5 |
7 |
Output channel 5 |
|
Output 7 |
8 |
Output channel 7 |
|
Us 0 V |
9 |
Power supply for Bus Coupler and E-bus electronics |
|
Input 2 |
10 |
Input channel 2 |
|
Input 4 |
11 |
Input channel 4 |
|
Output 2 |
12 |
Output channel 2 |
|
Output 4 |
13 |
Output channel 4 |
|
Up 0 V |
14 |
Power supply for the power contacts |
|
Output 6 |
15 |
Output channel 6 |
|
Output 8 |
16 |
Output channel 8 |