Overview of EtherCAT couplers
An EtherCAT coupler is required in order to connect EtherCAT Terminals with E-bus-communication (series ELxxxx, ESxxxx, EMxxxx) to an EtherCAT network. This coupler relays the communication from the higher-level EtherCAT network to the terminals, or functions as a master itself and generates telegrams. Beckhoff offers different components for different application scenarios.
The selection of the correct coupler depends on the following criteria:
- is a local small controller needed?
- is the coupler to be connected via copper cable or optical fiber cable?
- is the coupler to be addressed via IP or is it located in the unswitched network?
- is the coupler to be controlled via EAP (EtherCAT Automation Protocol) or EtherCAT Device Protocol?
- required protection class: IP20 or higher?
- is the coupler to be plugged in at different places at the network using the HotConnect technique?
A coupler connects the added terminals to the right; it can be connected to the higher level network to the left. Couplers that support the EtherCAT Device Protocol ‘to the left’ must be connected there to an EtherCAT master.

The following features overview can be used for selection (Beckhoff EtherCAT couplers):
Characteristic | EK1100 | EK1101 | EK1300 | EK1501 | EK1541 |
---|---|---|---|---|---|
Protection class | IP20 | IP20 | IP20 | IP20 | IP20 |
Higher level | 100 MBit | 100 MBit | 100 MBit | 100 MBit | 100 MBit |
Higher level | 100 m | 100 m EK1101-0010: | 100 m | EK1501: EK1501-0010: | 50 m |
Higher level | RJ45 EK1100-0008: | RJ45 EK1101-0008: | 2 x M8 socket, | SC duplex EK1501: EK1501-0010: | Versatile Link Polymeric Optical Fiber |
higher-level | EtherCAT Device Protocol (formerly Direct Mode) | EtherCAT Device Protocol (formerly Direct Mode) | EtherCAT Device Protocol (to 100BASE-TX EtherCAT P networks) | EtherCAT Device Protocol (formerly Direct Mode) | EtherCAT Device Protocol (formerly Direct Mode) |
integrated PLC | - | - | - | - | - |
supports HotConnect with address setting on the device | - | yes | - | yes | yes |
Note | The EK1100 is the "standard" coupler for use directly on the EtherCAT master. | EK1101-0010: | Coupling of EtherCAT Terminals (ELxxxx) to 100BASE-TX EtherCAT P networks |
|
|
Characteristic | EK18xx | EK9000 | EKx000 | EPxxxx | CX8000 |
---|---|---|---|---|---|
Protection class | IP20 | IP20 | IP20 | IP67 | IP20 |
Higher level | 100 MBit | 100 MBit | diverse see doc. | 100 MBit | 100 MBit |
Higher level | 100 m | 100 m | see doc. | 100 m | 100 m |
Higher level | RJ45 | RJ45 | see doc. | M8 | RJ45 |
higher-level | EtherCAT Device Protocol (formerly Direct Mode) | EAP | see doc. | EtherCAT Device Protocol (formerly Direct Mode) | EtherCAT Device Protocol (formerly Direct Mode) |
integrated PLC | - | - | - | - | yes |
supports HotConnect with address setting on the device | - | - | - | - | - |
Note | The EK18xx devices integrate a coupler for application directly at the EtherCAT master and digital inputs and outputs without additional wiring. | The EK9000 can be controlled in a switched EtherCAT network with directed IP addressing. | If the EK9000 is provided with another fieldbus connection, this gives rise to the appropriate EKx000 coupler. | Technologically, each EP Box represents a self-contained EtherCAT coupler with internally added I/O functions. | The CX8000 appears to the higher level EtherCAT network as an EtherCAT slave while at the same time managing its attached I/Os as a master. |