Connection EK1322
Terminal point | Description | |
|---|---|---|
Name | No. | |
US 24 V | 1 | +24 V Feed-In US (System- and Sensor supply) |
US 0 V | 2 | 0 V of System- and Sensor supply US |
UP 24 V | 3 | +24 V Feed-In UP (Peripheral voltage for Actors) |
UP 0 V | 4 | 0 V of Peripheral voltage for Actors UP |
Permitted conductor cross-sections of the terminal points for input US/UP
The permitted conductor cross-sections and the strip length are shown in the following table.
Terminal points, clamping range | 0.13 ... 1.5 mm2 |
Wire cross-section (AWG) | 28 – 14 |
Solid wire H05(07) V-U | 0.2 ... 1.5 mm2 |
Stranded wire H05(07) V-K | 0.2 ... 1.5 mm2 |
Stranded wire (with ferrule with collar DIN46 228/4) | 0.25 ... 0.75 mm2 |
Stranded wire (with ferrule DIN 46 228/1) | 0.25 ... 1.5 mm2 |
Strip length | approx. 8 ... 9 mm |