Connection EK1310

Connection EK1310 1:
EK1310 feed-in connections

Terminal point

Description

Name

No.

24V

1

+Feed-In Us (24 V System- and Sensor supply)

+

2

+Feed-In Peripheral voltage for Actors UP (internal connected with terminal point 6)

-

3

-Feed-In Peripheral voltage for Actors UP (internal connected with terminal point 7)

n.c.

4

not connected

0V

5

0 V of System- and Sensor supply Us

+

6

+Feed-In Peripheral voltage for Actors UP (internal connected with terminal point 2)

-

7

-Feed-In Peripheral voltage for Actors UP (internal connected with terminal point 3)

n.c.

8

not connected