Technical data
Technical data | EK1310 |
---|---|
Task in the EtherCAT system | Conversion of the E-bus signals to 100BASE-TX Ethernet for extension of the EtherCAT P network |
Transmission medium | EtherCAT P cable, shielded, to 100BASE-TX |
Businterface | 1 x M8 socket, shielded, screw type, EtherCAT P‑coded |
Cable length between two Bus Couplers | max. 75 m |
Protocol / Baud rate | all EtherCAT protocols / 100 MBaud |
Delay | approx. 1 µs |
Configuration | not necessary |
Power supply | external feed-in: 24 V DC (-15%/+20%) for US and UP |
Total current | max. 3 A each US and UP |
Current consumption from US | typ. 3 mA |
Current consumption from UP | typ. 3 mA |
Current rating per port | max. 3 A each US and UP |
Current consumption E-bus | typ. 110 mA |
Electrical isolation | 500 V (supply voltage US / supply voltage UP / EtherCAT) |
Dimensions (W x H x D) | approx. 44 mm x 100 mm x 68 mm |
Weight | approx. 120 g |
Permissible ambient temperature range during operation | 0°C ... +55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95%, no condensation |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals/markings *) | CE, UKCA, EAC, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).