EK1300 - Technical data
Technical data | EK1300 |
|---|---|
Task within the EtherCAT system | coupling of EtherCAT Terminals (ELxxxx) to 100BASE‑TX EtherCAT P networks |
Data transfer medium | EtherCAT P cable, shielded, to 100BASE‑TX EtherCAT P networks |
Bus interface | 2 x M8 socket, shielded, screw type, EtherCAT P‑coded |
Power supply | from EtherCAT P 24 V DC (-15%/+20%) for US and UP) |
Total current | from EtherCAT P, max. 3 A per US and UP |
Current consumption from US | 40 mA + (∑ E‑bus current/4) |
Current consumption from UP | 4 mA typ. |
Current supply E-bus | 2000 mA |
Current rating per port | max. 3 A per US and UP |
Electrical isolation | 500 V (power contact/supply voltage/Ethernet) |
Dimensions (W x H x D) | approx. 44 mm x 100 mm x 68 mm |
Weight | approx. 175 g |
Permissible ambient temperature range during operation | 0°C ... +55°C |
Permissible ambient temperature range during storage | ‑25°C ... + 85°C |
Permissible relative humidity | 95%, no condensation |
Mounting | on 35 mm mounting rail conforms to EN 60715 |
Vibration/shock resistance | conforms to EN 60068‑2‑6/EN 60068‑2‑27 |
EMC immunity/emission | conforms to EN 61000‑6‑2 / EN 61000‑6‑4 |
Protection class | IP20 |
Installation position | variable |
Approvals/markings*) | CE, UKCA, EAC, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).