Technical data
Technical data | EK1121-0010 |
---|---|
Task within the EtherCAT system | coupling of 100BASE-TX EtherCAT networks |
Transmission medium | Ethernet/EtherCAT cable (copper, min. Cat. 5, 4-wire, AWG22), shielded |
Cable length between two Bus Couplers | max. 300 m |
Protocol | EtherCAT |
Data transfer rates | 100 Mbit/s |
Configuration | no address and configuration settings required |
Bus connection | 1 x RJ45 |
Delay | typ. 1 µs |
Power supply | from E-bus |
Current consumption | typ. 160 mA |
General data | EK1121-0010 |
---|---|
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) |
Weight | approx. 65 g |
Permissible ambient temperature range during operation | 0°C ... +55°C |
Permissible ambient temperature range during storage | -25°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals / markings*) | CE, UKCA, EAC, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).