Technical data
Technical data | EK1122-0008 |
|---|---|
Task within the EtherCAT system | Coupling of EtherCAT junctions via M8 |
Transmission medium | Ethernet/EtherCAT-cable (min. CAT 5), shielded |
Cable length between two stations | 100 m (100BASE-TX) |
Protocol | EtherCAT |
Data transfer rates | 100 Mbit/s |
Configuration | not required |
Bus interface | 2 x M8 |
Delay | approx. 1 µs |
Power supply | from E-bus |
E-Bus current consumption | typ. 220 mA |
General data | EK1122-0008 |
|---|---|
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) |
Weight | approx. 65 g |
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals / markings*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |