Diagnostic LEDs EK1561

LEDs for fieldbus diagnostics
LED | Color | Display | State | Description |
---|---|---|---|---|
LINK / ACT (X1) | green | off | - | no connection on the EtherCAT strand |
on | linked | EtherCAT device connected | ||
flashing | active | Communication with EtherCAT device |
LED diagnostics EtherCAT state machine
LED | Color | Meaning | |
---|---|---|---|
RUN | green | This LED indicates the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal | ||
single flash | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
flashing | State of the EtherCAT State Machine: SAFEOP = verification of the sync manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
flickering | State of the EtherCAT State Machine: BOOTSTRAP = function for terminal firmware updates |