Technical data
Technical data | EK1561 |
|---|---|
Task within the EtherCAT system | Coupling of EtherCAT junctions via POF |
Cable length between two stations | max. 50 m (100BASE-FX) POF |
Protocol | All EtherCAT protocols |
Data transfer rates | 100 Mbit/s |
Delay | approx. 1 µs |
Configuration | no address and configuration settings required |
Optical Data | EK1561 |
|---|---|
Transmission medium | Polymeric Optical Fiber |
Transceiver wavelength | 650 nm |
Bus connection | 1 x versatile link for POF duplex connector (connector set ZS1090-0008) |
Minimum output power (opt.) | NA = 0,5: -13,5 dBm |
Min. necessary optical input power (sensivity) | -26 dBm |
General Data | EK1561 |
|---|---|
Power supply | from E-bus |
E-Bus current consumption | typ. 200 mA |
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) |
Weight | approx. 65 g |
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals / markings*) | CE, UKCA, EAC, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).