Technical data
Technical data | EK1521-0010 |
---|---|
Task within the EtherCAT system | Coupling of EtherCAT junctions |
Cable length between two Bus Couplers | 20,000 m (100BASE-FX) single mode glass fiber |
Protocol | All EtherCAT protocols |
Data transfer rates | 100 Mbit/s |
Delay | typ. 1 µs |
Configuration | no address and configuration settings required |
Optical Data | EK1521-0010 |
---|---|
Transmission medium | Single mode glass fiber (SM) |
Transceiver wavelength | typ. 1310 nm |
Bus connection | 1 x SC Duplex |
Minimum output power (opt.) | -15 dBm (until year of manufacture 2022) |
Min. necessary optical input power (sensivity) | -25 dBm (until year of manufacture 2022) |
General Data | EK1521-0010 |
---|---|
Power supply | from E-bus |
Current consumption | typ. 350 mA |
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) |
Weight | approx. 70 g |
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | Variable |
Approvals / markings*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |