Technical data
Technical data | EK1122 | EK1122-0080 |
---|---|---|
Task within the EtherCAT system | Coupling of EtherCAT junctions | Coupling of EtherCAT junctions, |
Transmission medium | Ethernet/EtherCAT cable (min. CAT5), shielded | |
Cable length between two Bus Couplers | max. 100 m (100BASE-TX) | |
Protocol | EtherCAT | |
Data transfer rates | 100 Mbit/s | |
Bus connection | 2 x RJ45 | |
Delay | typ. 1 µs | |
Configuration | no address and configuration settings required |
General data | EK1122 | EK1122-0080 | |
---|---|---|---|
Power supply | from E-bus | ||
Current consumption | typ. 220 mA | ||
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) | ||
Weight | approx. 70 g | ||
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) | ||
Permissible ambient temperature range during storage | -40°C ... +85°C | ||
Permissible relative humidity | 95%, no condensation | ||
on 35 mm mounting rail conforms to EN 60715 | |||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP20 | ||
Installation position | Variable | ||
Approvals / markings*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
EK1122:
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |
EK1122-0080:
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |