Technical data

Technical data

EK1541

Task in the EtherCAT system

Coupling of EtherCAT Terminals (ELxxxx) to 100BASE-FX EtherCAT POF networks

Number of EtherCAT Terminals

up to 65535 in the overall system

Number of peripheral signals

max. 4.2 GB addressable IO points

Cable length between 2 Bus Couplers

max. 50 m (100BASE-FX-POF)

Protocol / Baud rate

EtherCAT Device Protocol / 100 MBaud

HotConnect

max. number of configurable IDs: 4096

Delay

1 µs typ.

Optical data

EK1541

Data transfer medium

Polymeric Optical Fiber

Transceiver wavelength

650 nm
Laser class 1, see note

Bus connection

2 x versatile link for POF duplex connector (connector set ZS1090-0008)

Minimum output power (opt.)

NA = 0,5: -13,5 dBm

Maximum output power (opt.)

-4 dBm

Min. necessary optical input power (sensivity)

-26 dBm

Maximum permissible optical input power

-4 dBm

General data

EK1541

Power supply

24 VDC (-15%/+20%)

Current consumption 24 VDC

130 mA + (∑ E-bus current/4)

Current consumption via E-bus

-

E-bus power supply (5 V)
dependent on the ambient temperature

(at higher current consumption the EL9410 power feed terminal can be used in addition)

max. 2 A (-25 °C ... +55 °C)

max. 1 A (> +55 °C)

Power contacts

max. 24 VDC, max. 10 A

Electrical isolation

500 V (power contact/supply voltage/EtherCAT)

Dimensions (W x H x D)

approx. 49 mm x 100 mm x 70 mm

Weight

approx. 190 g

Permissible ambient temperature range during operation

-25°C ... +60°C

Permissible ambient temperature range during storage

-40°C ... + 85°C

Permissible relative air humidity

95%, no condensation

Mounting

on 35 mm mounting rail according to EN 60715

Standards and approvals

EK1541

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP20

Installation position

variable

Approvals / markings*)

CE, EAC, UKCA
cULus

*) Real applicable approvals/markings see type plate on the side (product marking).