Technical data

Technical data

EK1100-0008

Task in the EtherCAT system

Coupling of EtherCAT Terminals (ELxxxx) to 100BASE-TX EtherCAT networks

Number of EtherCAT Terminals

up to 65535 in the overall system

Data transfer medium

Ethernet 100BASE-TX (at least Ethernet CAT5 cable)

Cable length between 2 Bus Couplers

max. 100 m (100BASE-TX)

Data transfer rates

100 Mbaud

Configuration

not required

Delay

1 µs typ.

Bus interface

2 x M8

Power supply

24 VDC (-15%/+20%)

Current consumption from US

70 mA + (∑ E-bus current/4)

Current consumption from UP

Load

E-bus power supply

max. 2 A (-25 °C ... +55 °C)

max. 1 A (> +55 °C)

Power contacts

max. 24 VDC, max. 10 A

Electrical isolation

500 V (power contact/supply voltage/EtherCAT)

Dimensions (W x H x D)

approx. 44 mm x 100 mm x 68 mm

Weight

approx. 105 g

Permissible ambient temperature range during operation

-25°C ... +60°C

Permissible ambient temperature range during storage

-40°C ... + 85°C

Permissible relative air humidity

95%, no condensation

Mounting

on 35 mm mounting rail according to EN 60715

Enhanced mechanical load capacity

yes, see also Installation instructions for enhanced mechanical load capacity

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP20

Installation position

variable

Approvals / markings*)

CE, EAC, UKCA
ATEX, IECEx
cULus

Ex markings

Standard

Marking

ATEX

II 3 G Ex nA IIC T4 Gc
II 3 D Ex tc IIIC T135 °C Dc

IECEx

Ex nA IIC T4 Gc
Ex tc IIIC T135 °C Dc

*) Real applicable approvals/markings see type plate on the side (product marking).