Technical data
Technical data | EK1100 |
|---|---|
Task in the EtherCAT system | Coupling of EtherCAT Terminals (ELxxxx) to 100BASE-TX EtherCAT networks |
Number of EtherCAT Terminals | up to 65535 in the overall system |
Number of peripheral signals | max. 4.2 GB addressable IO points |
Data transfer medium | Ethernet 100BASE-TX (at least Ethernet CAT5 cable) |
Cable length between 2 Bus Couplers | max. 100 m (100BASE-TX) |
Protocol / Baud rate | EtherCAT Device Protocol / 100 MBaud |
HotConnect | no |
Delay | 1 µs typ. |
Bus connection | 2 x RJ45 |
Power supply | 24 VDC (-15%/+20%) |
Current consumption | 70 mA + (∑ E-bus current/4) |
E-bus power supply (5 V) (at higher current consumption the EL9410 power feed terminal can be used in addition) | max. 2 A (-25 °C ... +55 °C) |
max. 1 A (> +55 °C) | |
Power contacts | max. 24 VDC, max. 10 A |
Electrical isolation | 500 V (power contact/supply voltage/EtherCAT) |
Dimensions (W x H x D) | approx. 44 mm x 100 mm x 68 mm |
Weight | approx. 105 g |
Permissible ambient temperature range during operation | -25°C ... +60°C |
Permissible ambient temperature range during storage | -40°C ... + 85°C |
Permissible relative air humidity | 95%, no condensation |
on 35 mm mounting rail according to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals / markings*) |
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |
*) Real applicable approvals/markings see type plate on the side (product marking).