Application with EK1541

Application with EK1541 1:

Recommended plug connectors and POF cables

For the connection of the EK1541 it is recommended to use the connector set ZS1090-0008 (Versatile Link Duplex connectors) in conjunction with a duplex polymer fiber with an outside diameter of 2 x 2.2 mm (Z1190), which are available from Beckhoff.

Application with EK1541 2:

Installation notes

    • permissible bending radius (in general r ≥ 25 mm, refer to the manufacturer’s data!)
    • permitted tensile strength
    • sensitivity of the exposed contact ends

    Connecting and releasing the POF cable at the coupler

    To connect the cable, insert the plug (available as an accessory in the plug set ZS1090-0008) into the connection opening until it audibly latches.

    Application with EK1541 3:Fig.54: Latching lug with release catch on the POF duplex plug

    To release the connector activate the release device with the latching lug. This can be found on the right-hand side of the connector (see figure).

    Notice

    Risk of damage to the cable!

    To release the cable, press the release catch on the plug and pull the plug at the same time – never pull by the POF cable alone!

    Notice

    TX / Rx channel assignment

    During cable assembly note the assignment of the optical channels in the connection sockets. In the EK1541 the light-emitting transmitter channel (Tx) is the lower outlet in the connection sockets.
    Application with EK1541 4:
    Figure: Transmitter channels in the EK1541
    Be sure to observe the safety instructions for class 1 lasers!

    Notice

    Use of blind plugs

    In order to avoid accidents due to glare (Class 1 laser, please observe the safety instructions) and to protect the transceiver against environmental influences, unused sockets should be sealed using the blind plugs provided!
    Application with EK1541 5:
    Figure: Blind plugs in unused sockets