Technical data
Technical data | EK1501-0100 |
---|---|
Task in the EtherCAT system | Media change from multi-mode glass fiber to RJ45 copper physics and connection of EtherCAT Terminals (ELxxxx) |
Number of EtherCAT Terminals | up to 65535 in the overall system |
Number of peripheral signals | max. 4.2 GB addressable IO points |
Cable length between two EtherCAT Couplers | Recommended: |
Protocol / Baud rate | EtherCAT Device Protocol / 100 Mbit/s |
HotConnect | max. number of configurable IDs: 4096 |
Propagation delay | 1 µs typ. |
Optical data | EK1501-0100 |
---|---|
Data transfer medium | Multi-mode glass fiber (MM) 50/125 µm; |
Transceiver wavelength | typically 1310 nm |
Bus connection | 1 x SC Duplex; 1 x RJ45 OUT |
Minimum required optical input power (sensitivity) | -31 dBm |
General data | EK1501-0100 |
---|---|
Power supply | 24 VDC (-15 %/+20 %) |
Current consumption from US | 130 mA + (∑ E-bus current)/4 |
Current consumption from UP | Load |
E-bus power supply (5 V) (at higher current consumption the EL9410 power supply terminal can be used in addition) | max. 2 A (-25 °C ... +55 °C) |
max. 1 A (> +55 °C) | |
Power contacts | max. 24 VDC, max. 10 A |
Electrical isolation | 500 V (power contact/supply voltage/EtherCAT) |
Dimensions (W x H x D) | approx. 51 mm x 100 mm x 69 mm |
Weight | approx. 190 g |
Permissible ambient temperature range during operation | -25 °C... +60 °C (extended temperature range) |
Permissible ambient temperature range during storage | -40 °C... + 85 °C |
Permissible relative air humidity | 95 %, no condensation |
on 35 mm mounting rail, conforms to EN 60715 |
Standards and approvals | EK1501-0100 |
---|---|
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Installation position | variable |
Approvals / markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |