Profile-specific objects
Index F100 Diagnosis State
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F100:0 | Diagnosis State | Max. Subindex | UINT8 | RO | 0x02 |
F100:01 | EomRunning | Is set to TRUE as soon as the coupler reaches the EtherCAT state Operational | BOOLEAN | RO | 0x00 |
F100:02 | MasterLock | Set to TRUE as soon as the EOM master accesses via EtherCAT | BOOLEAN | RO | 0x00 |
Index F200 Diagnosis Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F200:0 | Diagnosis Control | Max. Subindex | UINT8 | RO | 0x01 |
F200:01 | Ctrl |
| UINT32 | RO | 0x00000000 |
Index F800 EK1000 settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F800:0 | EK1000 settings | Max. Subindex | UINT8 | RO | 0x05 |
F800:01 | Station name | Device name of the EOM device | STRING | RW | EK1000_MAC[3..5] |
F800:02 | IP Data | IP settings Byte 0..3 = IP Address Byte 4..7 = Subnet Byte 8..11 = Gateway | OCTET-STRING[12] | RW | {0} |
F800:03 | DHCPEnable | If TRUE, then DHCP is activated | BOOLEAN | RW | 0x00 |
F800:05 | SegmentId | For future TSN use | UINT16 | RW | 0x0003 |
Index F883 Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F883:0 | Vendor data | Max. Subindex | UINT8 | RO | 0x04 |
F883:01 | Serial number | Serial number | STRING | RW | - |
F883:02 | Model Number | Model number | STRING | RW | - |
F883:03 | Production date | Date of manufacture | STRING | RW | 0 |
F883:04 | Hardware Revision | Hardware revision | STRING | RW | 0 |
Index F8F0 MAC address
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F883:0 | MAC address | Max. Subindex | UINT8 | RO | 0x01 |
F883:01 | MAC | MAC address of the EK1000 | OCTET-STRING[6] | RW | {0} |
Index FA00 EK1000 diagnosis
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FA00:0 | EK1000 diagnosis | Max. Subindex | UINT8 | RO | 0x03 |
FA00:01 | EomMasterMac | MAC address of the currently associated EOM master | OCTET-STRING[6] | RO | {0} |
FA00:02 | EomMasterIp | IP address of the currently associated EOM master | OCTET-STRING[6] | RO | {0} |
FA00:03 | EomMasterUdpPort | UDP port of the currently associated EOM master | UINT16 | RO | 0x0000 |