EOM Devices

EOM Devices 1:
“EOM Devices” tab

EOM Device Count

Shows the number of EOM devices in the current configuration. Use the arrow keys to edit the number.

EOM Online Settings… Button

  1. Search for an implicit device, e.g. by entering the IP address
  2. Starting a broadcast search for the network
  3. Listing of the devices found
  4. The settings made are applied by pressing these buttons
  5. Used to locate the selected device: when pressed, the ERR LED flashes at a frequency of 2 Hz.
  6. The selected device is reset to factory settings
  7. Automatically adds EtherCAT master for the selected devices
  8. For future TSN functionalities
  9. Current settings of the selected devices
EOM Devices 2:
Dialog “EtherCAT Open Mode”

EOM Port

The port ID is the unique assignment for the respective port and cannot be changed. It is included in the generation of the TCCOM OID.

Device Name

Identifier for the EOM device can be edited.

IP Address

IP address for the EOM device can be edited.

Communication

Communication type for the EOM device can be set to "RAW" or to "UDP". Mixed operation among the EOM devices is possible.