Command object
Index B000 BCT Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
B000:0 | BCT Command | Max. subindex | UINT8 | RO | 0x03 (3dec) |
B000:01 | Request | Commands can be sent to the terminal via the request object | OCTET-STRING[2] | RW | {0} |
B000:02 | Status | Status of the command currently being executed
| UINT8 | RO | 0x00 (0dec) |
B000:03 | Response | Optional response value of the command | OCTET-STRING[6] | RO | {0} |