Technical data
Technical data | EJ9404 |
---|---|
Technology | Power supply module for E-bus |
Short-circuit-proof | - |
Power supply | 24 VDC (-15 % / +20 %) |
Input current max. (-15 % / +20 %) | 1.8 A (2.09 A/ 1.55 A) |
Max. output current | 12 A |
Power consumption from Us | 10 mA + (∑E-Bus-current/6.25) |
Current consumption via E-bus | - |
Electrical isolation | - |
Diagnostics in the process image | - |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95 %, no condensation |
Operating altitude | max. 2,000 m |
Dimensions (W x H x D) | approx. 24 mm x 66 mm x 55 mm |
Weight | approx. 50 g |
Mounting | on signal distribution board |
Pollution degree | 2 |
Installation position | |
7 and 8 | |
Color coding | grey |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 (with corresponding signal distribution board) |
Protection class | EJ module: IP20, |
Approvals / markings | CE, EAC, UKCA |
![]() | CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |