Information and diagnosis data (device specific)
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F081:0 | Download revision | Max. Subindex | UINT8 | RO | 0x01 (1dec) |
F081:01 | Revision number | The subindex 0xF081:01 (Download revision) describes the revision level of the module. | UINT32 | RW | 0x00000000 (0dec) |
Index F900 DCM Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F900:0 | DCM Info data | Max. Subindex | UINT8 | RO | 0x07 (7dec) |
F900:02 | Internal temperature | Internal terminal temperature Unit: 1 °C | INT8 | RO | 0x00 (0dec) |
F900:05 | Motor supply voltage | Load voltage Unit: 1 mV | UINT16 | RO | 0x0000 (0dec) |
F900:07 | Module I2T temperature | I2T model utilization of the module Unit: 1 % | UINT16 | RO | 0x0000 (0dec) |