Configuration data (vendor specific)
Index F80F DCM Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F80F:0 | DCM Vendor data | Max. Subindex | UINT8 | RO | 0x09 (9dec) |
F80F:04 | Warning temperature | Threshold of the temperature warning Unit: 1 °C | INT8 | RW | 0x50 (80dec) |
F80F:05 | Switch off temperature | Switch-off temperature Unit: 1 °C | INT8 | RW | 0x64 (100dec) |
F80F:07 | Feature bits | Reserved | UINT32 | RW | 0x00000000 (00dec) |
F80F:08 | Module overall current | Total current of the module Unit: 1 mA | UINT32 | RW | 0x00001F40 (8000dec) |
F80F:09 | Module I2T time constant | I2T model time constant of the module | UINT32 | RW | 3.500000 (3,500000e+00) |