Information and diagnosis data (channel specific)
Index 90n0 DCM Info data Ch.1 (n = 0) to Ch.8 (n = 7)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
90n0:0 | DCM Info data Ch.(n+1) | Max. Subindex | UINT8 | RO | 0x0A (10dec) |
90n0:02 | Motor coil voltage | Present coil voltage Unit: 1 mV | UINT16 | RO | 0x0000 (0dec) |
90n0:03 | Motor coil current | Present coil current Unit: 1 mA | INT16 | RO | 0x0000 (0dec) |
90n0:06 | Duty cycle | Present Duty-Cycle Unit: 1 % | INT8 | RO | 0x00 (0dec) |
90n0:0A | Motor I2T temperature | Motor I2T model utilization Unit: 1 % | INT8 | RO | 0x0000 (0dec) |