Information / diagnostic data
Index 10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F3:0 | Diagnosis History | Maximum subindex | UINT8 | RO | 0x37 (55dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages. A maximum of 50 messages can be stored | UINT8 | RO | 0x00 (0dec) |
10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOLEAN | RO | 0x00 (0dec) |
10F3:05 | Flags | not used | UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 | Message 1 | OCTET-STRING[28] | RO | {0} |
... | ... | ... | ... | ... | ... |
10F3:37 | Diagnosis Message 050 | Message 50 | OCTET-STRING[28] | RO | {0} |
Index 10F8 Actual Time Stamp
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F8:0 | Actual Time Stamp | Timestamp | UINT64 | RO |
|
Index 9008 FB OCT Info data
(these data are always read in automatically from the electronic identification plate of the motor and serve purely informative purposes)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9008:0 | FB OCT Info data | Maximum subindex | UINT8 | RO | 0x20 (32dec) |
9008:11 | Encoder type | Feedback type | UINT16 | RO | 0x0000 (0dec) |
9008:12 | Resolution | Resolution of the feedback | UINT32 | RO | 0x00000000 (0dec) |
9008:13 | Range | Working area of the feedback. On leaving this range there is an overflow of the position. | UINT32 | RO | 0x00000000 (0dec) |
9008:14 | Type Code Name | Name of the feedback | STRING | RO |
|
9008:15 | Serial No | Serial number of the feedback | STRING | RO |
|
9008:16 | Firmware Revision No | Revision of the firmware | STRING | RO |
|
9008:17 | Firmware Date | Date of the firmware | STRING | RO |
|
9008:18 | EEPROM Size | EEPROM size | UINT16 | RO | 0x0000 (0dec) |
9008:19 | Temperature | Temperature | INT16 | RO | 0x0000 (0dec) |
9008:1A | LED Current | Current of the feedback LED | UINT16 | RO | 0x0000 (0dec) |
9008:1B | Supply voltage | Supply voltage of the feedback | UINT32 | RO | 0x00000000 (0dec) |
9008:1C | Life- time | Operating hour counter | UINT32 | RO | 0x00000000 (0dec) |
9008:1D | Received Signal Strength Indicator | Received signal strength at the terminal | UINT16 | RO | 0x0000 (0dec) |
9008:1E | Slave Received Signal Strength Indicator | Received signal strength at the encoder | UINT16 | RO | 0x0000 (0dec) |
9008:1F | Line delay | Running time of the signal in the cable | UINT16 | RO | 0x0000 (0dec) |
9008:20 | Encoder position offset | Position offset stored in the motor feedback | UINT32 | RO | 0x00000000 (0dec) |
Index 9009 FB OCT Nameplate
The parameters described in this index are always read from the electronic identification plate of the connected motor. These parameters automatically lead to the parameters marked with an asterisk (*) in this chapter, if automatic scanning of the electronic type plate is switched on (index 0x8008).
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9009:0 | FB OCT Nameplate | Maximum subindex | UINT8 | RO | 0x24 (36dec) |
9009:01 | Motor vendor | Motor vendor | STRING | RO |
|
9009:02 | Electric motor type | Motor type | STRING | RO |
|
9009:03 | Serial No | Serial number | STRING | RO |
|
9009:04 | Order code | Order number | STRING | RO |
|
9009:05 | Motor construction | Type of motor | STRING | RO |
|
9009:06 | Pole pairs | Number of pole pairs | UINT32 | RO | 0x00000000 (0dec) |
9009:07 | Standstill current (rms) | Effective holding current | UINT32 | RO | 0x00000000 (0dec) |
9009:08 | Rated current (rms) | Effective rated current | UINT32 | RO | 0x00000000 (0dec) |
9009:09 | Peak current (rms) | Effective peak current | UINT32 | RO | 0x00000000 (0dec) |
9009:0A | Nominal voltage (rms) | Effective nominal voltage | UINT32 | RO | 0x00000000 (0dec) |
9009:0B | Max voltage (rms) | Maximum voltage | UINT32 | RO | 0x00000000 (0dec) |
9009:0C | Max winding du/dt | Maximum permissible voltage rise on the winding | UINT32 | RO | 0x00000000 (0dec) |
9009:0D | Max torque | Maximum torque | UINT16 | RO | 0x0000 (0dec) |
9009:0E | Torque constant | Torque constant | UINT16 | RO | 0x0000 (0dec) |
9009:0F | EMF (rms) | Countervoltage | UINT32 | RO | 0x00000000 (0dec) |
9009:10 | Winding resistance Ph-Ph 20 °C | Coil resistance | UINT16 | RO | 0x0000 (0dec) |
9009:11 | Ld Ph-Ph | Inductance in the direction of flow | UINT16 | RO | 0x0000 (0dec) |
9009:12 | Lq Ph-Ph | Inductance in the torque-forming direction | UINT16 | RO | 0x0000 (0dec) |
9009:13 | Max speed | Maximum velocity | UINT32 | RO | 0x00000000 (0dec) |
9009:14 | Moment of inertia | Mass moment of inertia | UINT16 | RO | 0x0000 (0dec) |
9009:15 | T motor warn limit | Motor temperature warning threshold | UINT16 | RO | 0x0000 (0dec) |
9009:16 | T motor shut down | Motor temperature error threshold | UINT16 | RO | 0x0000 (0dec) |
9009:17 | Time constant i2t | Time constant I2T model | UINT16 | RO | 0x0000 (0dec) |
9009:18 | Motor thermal constant | Thermal time constant of the motor | UINT16 | RO | 0x0000 (0dec) |
9009:1B | Brake type | Brake type
| STRING | RO |
|
9009:1C | Min brake voltage | Minimum brake voltage | UINT32 | RO | 0x00000000 (0dec) |
9009:1D | Max brake voltage | Maximum brake voltage | UINT32 | RO | 0x00000000 (0dec) |
9009:1E | Min brake monitor current | Minimum current for the monitoring of the brake | UINT32 | RO | 0x00000000 (0dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9009:1F | Brake holding torque | Brake holding torque | UINT32 | RO | 0x00000000 (0dec) |
9009:20 | Brake T on | Time until the brake is applied | UINT16 | RO | 0x0000 (0dec) |
9009:21 | Brake T off | Time until the brake is released | UINT16 | RO | 0x0000 (0dec) |
9009:22 | Brake reduced holding voltage | Reduced brake voltage | UINT32 | RO | 0x00000000 (0dec) |
9009:23 | Brake time to red. holding volt. | Time from which the brake holds with reduced voltage | UINT16 | RO | 0x0000 (0dec) |
9009:24 | Motor temp sensor connection | Temperature sensor connection | STRING | RO |
|
Index 9010 DRV Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9010:0 | DRV Info data | Maximum subindex | UINT8 | RO | 0x16 (22dec) |
9010:11 | Amplifier temperature | Internal terminal temperature | UINT16 | RO | 0x0000 (0dec) |
9010:12 | DC link voltage | DC link voltage | UINT32 | RO | 0x00000000 (0dec) |
9010:13 | Supported drive modes | Information about supported drive modes. (DS402: Object 0x6502) Bit 0: PP | UINT32 | RO | 0x00000000 (0dec) |
9010:14 | Velocity encoder resolution | Display of the configured encoder increments/s and motor revolutions/s. The "Velocity Encoder Resolution" is calculated according to the following equation: Velocity Encoder Resolution = | UINT32 | RO | 0x00041893 (268435dec) |
9010:15 | Position encoder resolution increments | Feedback increments per motor revolution | UINT32 | RO | 0x00000000 (0dec) |
9010:16 | Position encoder resolution revolutions | Motor revolutions Position encoder resolution = encoder increments (Index 9010:15) / motor revolutions (Index 9010:16) | UINT32 | RO | 0x00000000 (0dec) |
9010:17 | Cogging compensation supported | The cogging compensation data are available in the motor's electronic identification plate. | BOOLEAN | RO | 0x00 (0dec) |
Index 9018 DRV Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9018:0 | DRV Info data | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
9018:11 | Auxiliary voltage (10 V) | Auxiliary voltage | UINT32 | RO | 0x00000000 (0dec) |
Index A010 DRV Amplifier Diag data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
A010:0 | DRV Amplifier Diag data | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
A010:11 | Amplifier I2T temperature | I2T model load | UINT8 | RO | 0x00 (0dec) |
Index A011 DRV Motor Diag data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
A011:0 | DRV Motor Diag data | Maximum subindex | UINT8 | RO | 0x13 (19dec) |
A011:11 | Motor I2T temperature | I2T model load | UINT8 | RO | 0x00 (0dec) |
A011:13 | Motor temperature | Temperature utilization ratio | INT16 | RO | 0x0000 (0dec) |
Index B001 FB OCT Memory interface
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
B001:0 | FB OCT Memory interface | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
B001:01 | cmd | 3dec: Enc Write | INT16 | RW | 0x0007 (7dec) |
B001:02 | Len |
| INT16 | RW | 0x0000 (0dec) |
B001:03 | Adr |
| UINT32 | RW | 0x00000000 (0dec) |
B001:04 | Offset |
| UINT32 | RW | 0x00000000 (0dec) |
B001:05 | Ctrl/Status | 0dec: Init (Default) | INT16 | RW | 0x0000 (0dec) |
B001:06 | Data |
| OCTET-STRING[32] | RW | 0x00000000 (0dec) |