Introduction

Introduction 1:
EJ7037

Stepper motor terminal, 24 VDC, 1.5 A, with incremental encoder, vector control

The EJ7037 stepper motor module is designed for the direct connection of stepper motors in the medium power range up to 1.5 A. The compact stepper motor output stage is accommodated in the EtherCAT plug-in module together with two digital inputs for limit switches.

The EJ7037 can be adapted to the motor to be operated and the application requirements through parameterization. A particularly smooth and precise motor run is ensured by 64-fold microstepping.

In combination with a corresponding stepper motor, the EJ7037 represents a cost-effective compact drive solution. With its torsion-proof, integrated encoder (1024 inc/rev), the AS2000 stepper motor is ideal for the closed-loop control of the EJ7037.