TwinSAFE Single Channel objects (EJ6224-0090)
Index 1690 TSC RxPDO-Map Master Message
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1690:0 | TSC RxPDO-Map Master Message | PDO Mapping RxPDO | UINT8 | RO | 0x04 (4dec) |
1690:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x700F (TSC Master Frame Elements), entry 0x01 (Master Cmd)) | UINT32 | RO | 0x700F:01, 8 |
1690:02 | SubIndex 002 | 2. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1690:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x700F (TSC Master Frame Elements), entry 0x03 (Master CRC_0)) | UINT32 | RO | 0x700F:03, 16 |
1690:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x700F (TSC Master Frame Elements), entry 0x02 (Master ConnID)) | UINT32 | RO | 0x700F:02, 16 |
Index 1A90 TSC TxPDO-Map Slave Message
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A90:0 | TSC TxPDO-Map Slave Message | PDO Mapping TxPDO | UINT8 | RO | 0x12 (18dec) |
1A90:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x600F (TSC Slave Frame Elements), entry 0x01 (Slave Cmd)) | UINT32 | RO | 0x600F:01, 8 |
1A90:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6004 (unsigned Word Inputs Ch.1), entry 0x01 (Offset Byte 0)) | UINT32 | RO | 0x6004:01, 16 |
1A90:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x600F (TSC Slave Frame Elements), entry 0x03 (Slave CRC_0)) | UINT32 | RO | 0x600F:03, 16 |
1A90:04 | SubIndex 004 | 4. PDO Mapping entry (16 bits align) | UINT32 | RO | 0x0000:00, 16 |
1A90:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x600F (TSC Slave Frame Elements), entry 0x04 (Slave CRC_1)) | UINT32 | RO | 0x600F:04, 16 |
1A90:06 | SubIndex 006 | 6. PDO Mapping entry (16 bits align) | UINT32 | RO | 0x0000:00, 16 |
1A90:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x600F (TSC Slave Frame Elements), entry 0x05 (Slave CRC_2)) | UINT32 | RO | 0x600F:05, 16 |
1A90:08 | SubIndex 008 | 8. PDO Mapping entry (16 bits align) | UINT32 | RO | 0x0000:00, 16 |
1A90:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x600F (TSC Slave Frame Elements), entry 0x06 (Slave CRC_3)) | UINT32 | RO | 0x600F:06, 16 |
1A90:0A | SubIndex 010 | 10. PDO Mapping entry (16 bits align) | UINT32 | RO | 0x0000:00, 16 |
1A90:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x600F (TSC Slave Frame Elements), entry 0x07 (Slave CRC_4)) | UINT32 | RO | 0x600F:07, 16 |
1A90:0C | SubIndex 012 | 12. PDO Mapping entry (16 bits align) | UINT32 | RO | 0x0000:00, 16 |
1A90:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x600F (TSC Slave Frame Elements), entry 0x08 (Slave CRC_5)) | UINT32 | RO | 0x600F:08, 16 |
1A90:0E | SubIndex 014 | 14. PDO Mapping entry (16 bits align) | UINT32 | RO | 0x0000:00, 16 |
1A90:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x600F (TSC Slave Frame Elements), entry 0x09 (Slave CRC_6)) | UINT32 | RO | 0x600F:09, 16 |
1A90:10 | SubIndex 016 | 16. PDO Mapping entry (16 bits align) | UINT32 | RO | 0x0000:00, 16 |
1A90:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x600F (TSC Slave Frame Elements), entry 0x0A (Slave CRC_7)) | UINT32 | RO | 0x600F:0A, 16 |
1A90:12 | SubIndex 018 | 18. PDO Mapping entry (object 0x600F (TSC Slave Frame Elements), entry 0x02 (Slave ConnID)) | UINT32 | RO | 0x600F:02, 16 |
Index 600F TSC Slave Frame Elements
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6000F:0 | TSC Slave Frame Elements | PDO Mapping TxPDO | UINT8 | RO | 0x0A (10dec) |
6000F:01 | Slave Cmd | reserved | UINT8 | RO | 0x00 (0dec) |
6000F:02 | Slave ConnID | reserved | UINT16 | RO | 0x0000 (0dec) |
6000F:03 | Slave CRC_0 | reserved | UINT16 | RO | 0x0000 (0dec) |
6000F:04 | Slave CRC_1 | reserved | UINT16 | RO | 0x0000 (0dec) |
6000F:05 | Slave CRC_2 | reserved | UINT16 | RO | 0x0000 (0dec) |
6000F:06 | Slave CRC_3 | reserved | UINT16 | RO | 0x0000 (0dec) |
6000F:07 | Slave CRC_4 | reserved | UINT16 | RO | 0x0000 (0dec) |
6000F:08 | Slave CRC_5 | reserved | UINT16 | RO | 0x0000 (0dec) |
6000F:09 | Slave CRC_6 | reserved | UINT16 | RO | 0x0000 (0dec) |
6000F:0A | Slave CRC_7 | reserved | UINT16 | RO | 0x0000 (0dec) |
Index 700F TSC Master Frame Elements
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7000F:0 | TSC Master Frame Elements | PDO Mapping TxPDO | UINT8 | RO | 0x03 (3dec) |
7000F:01 | Master Cmd | reserved | UINT8 | RO | 0x00 (0dec) |
7000F:02 | Master ConnID | reserved | UINT16 | RO | 0x0000 (0dec) |
7000F:03 | Master CRC_0 | reserved | UINT16 | RO | 0x0000 (0dec) |
Index 800F TSC Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000F:0 | TSC Settings | PDO Mapping TxPDO | UINT8 | RO | 0x02 (2dec) |
8000F:01 | Address | TwinSAFE SC address | UINT16 | RO | 0x0000 (0dec) |
8000F:02 | Connection Mode | Selection of TwinSAFE SC CRC | UINT32 | RO | 0x00000000 (0dec) |