Information and diagnostic data
Index 10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F3:0 | Diagnosis History | Max. Subindex | UINT8 | RO | 0x37 (55dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages. | UINT8 | RO | 0x00 (0dec) |
10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 0dec) |
10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RO | 0x00 (0dec) |
10F3:04 | New Message available | Indicates that a new message is available | BOOLEAN | RO | 0x00 (0dec) |
10F3:05 | Flags | not used | UINT16 | RO | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 | Message 1 | OCTET-STRING[28] | RO | {0} |
… | … | … | … | … | … |
10F3:37 | Diagnosis Message 050 | Message 50 | OCTET-STRING[28] | RO | {0} |
Index 10F8 Actual Time Stamp
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F8:0 | Actual Time Stamp | Timestamp | UINT64 | RO |
|
Index 9001 LIC Identity Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9001:0 | LIC Identity Data | Max. subindex | UINT8 | RO | 0x05 (5dec) |
9001:01 | Public Key | reserved | OCTET-STRING[256] | RO | - |
9001:02 | Certificate | reserved | OCTET-STRING[256] | RO | - |
9001:03 | Public EK | reserved | OCTET-STRING[256] | RO | - |
9001:04 | Certificate EK | reserved | OCTET-STRING[256] | RO | - |
9001:05 | Volume Number | reserved | UINT32 | RO | 0x00000000 (0dec) |
Index 9002 LIC Session Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9002:0 | LIC Session Data | Max. Subindex | UINT8 | RO | 0x04 (4dec) |
9002:01 | Signature | reserved | OCTET-STRING[256] | RO | {0} |
9002:02 | PCR Value | reserved | OCTET-STRING[20] | RO | {0} |
9002:03 | Tick Stamp | reserved | OCTET-STRING[256] | RO | {0} |
9002:04 | Current Ticks | reserved | OCTET-STRING[30] | RO | {0} |
Index B008 LIC Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
B008:0 | LIC Control | Max. Subindex | UINT8 | RO | 0x03 (3dec) |
B008:01 | Control | reserved | UINT16 | RW | 0x0000 (0dec) |
B008:02 | Status | reserved | UINT16 | RO | 0x0000 (0dec) |
B008:03 | Challenge | reserved | OCTET-STRING[20] | RW | {0} |
Index F900 LIC Time Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F900:0 | LIC Time Data | Max. subindex | UINT8 | RO | 0x01 (1dec) |
F900:01 | Operating Time | Non-erasable operating hours counter | UINT32 | RO | 0x00000000 (0dec) |
Index FB40 Memory interface
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
FB40:0 | Memory interface | Maximum subindex | UINT8 | RO | 0x03 (3dec) |
FB40:01 | Address | reserved | UINT32 | RW | 0x00000000 (0dec) |
FB40:02 | Length | reserved | UINT16 | RW | 0x0000 (0dec) |
FB40:03 | Data | reserved | OCTET-STRING[8] | RW | {0} |