LEDs

LED | Color | Display | State | Description |
|---|---|---|---|---|
RUN | green | off | Init | State of the EtherCAT State Machine: INIT = initialization of the plug-in module |
flashing | Pre- | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
Single flash | Safe- | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | Operational | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
flickering | Bootstrap | State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the plug-in module | ||
PROC | green | Cryptographic process is executed | ||
INIT | yellow | The EtherCAT plug-in module initialize its data and changes to a receiving state | ||
ERR | red | Error while cryptographic initialization phase or ongoing cryptographic process | ||