Introduction

EtherCAT plug-in module, License key for TwinCAT 3.1
TwinCAT 3.1 offers an option to manage TwinCAT software licenses via the EtherCAT plug-in module EJ6070. The EJ6070 embodies the hardware license key in the modular EtherCAT I/O system. Data transfer takes place via EtherCAT.
The EJ6070 license key module is equipped with a local data memory for saving TwinCAT 3.1 license files. It is accessed via TwinCAT 3.1. The functionally equivalent C9900-L100 license key USB stick also features this data memory.
Both the EtherCAT plug-in module and the USB stick are available with factory pre-installed licenses: EJ6070-0033, C9900-L100-0033.
![]() | EJ6070 and EJ6070-0033 are not interchangeable Note that the EJ6070 and EJ6070-0033 are two different devices in terms of EtherCAT and are therefore not interchangeable in the EtherCAT I/O configuration. |
