Information and diagnostic data
Index 0xA0n0 COM Diag data Ch. 1 (n = 0), Ch. 2 (n = 1)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
A0n0:0 | COM Diag data Ch. 1 + Ch. 2 | Max. SubIndex (hex) | UINT8 | RO | 0x21 (33dec) |
A0n0:01 | Buffer overflow | A buffer overflow has occurred. | BOOLEAN | RO | 0x00 (0dec) |
A0n0:02 | Parity error | A parity error has occurred. | BOOLEAN | RO | 0x00 (0dec) |
A0n0:03 | Framing error | A framing error has occurred | BOOLEAN | RO | 0x00 (0dec) |
A0n0:04 | Overrun error | An overrun error has occurred. | BOOLEAN | RO | 0x00 (0dec) |
A0n0:05 | Buffer full | The reception FIFO is full. | BOOLEAN | RO | 0x00 (0dec) |
A0n0:06 | Power supply overload | Overload of the internal power supply | BOOLEAN | RO | 0x00 (0dec) |
A0n0:11 | Data bytes in send buffer | Number of data bytes in the send FIFO | UINT16 | RO | 0x0000 (0dec) |
A0n0:21 | Data bytes in receive buffer | Number of data bytes in the receive FIFO | UINT16 | RO | 0x0000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0002 (2dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list | Length of this object | UINT8 | RW | 0x02 (2dec) |
F010:01 | SubIndex 001 | Revision | UINT32 | RW | 0x00000258 (600dec) |
F010:02 | SubIndex 002 | - | UINT32 | RW | 0x00000258 (600dec) |
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list | Max. Subindex | UINT8 | RW | 0x01 (1dec) |
F010:01 | SubIndex 001 | Configured module revision | UINT32 | RW | 0x00000258 (600dec) |