Technical Data
Technical data | EJ6002 |
|---|---|
Technology | Serial interface |
Interfaces | Individually selectable RS232, RS422 or RS485 |
Data transfer channels | 2 |
Data transfer rate | 300 ... 256000 Baud (freely configurable) |
Distributed Clocks | - |
Data buffer | 864 byte receive buffer, 128 byte transmit buffer per channel |
Electrical isolation | 500 V (E-bus/field voltage) |
Current consumption via E-bus | 190 mA |
Permissible ambient temperature range during operation | -25°C ... +60°C |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative air humidity | 95 %, no condensation |
Operating altitude | max. 2,000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Mounting | on signal distribution board |
Pollution degree | 2 |
Mounting position | |
2 and 5 | |
Color coding | grey |
Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) |
Protection class | EJ module: IP20 |
Approvals/markings* | CE, EAC, UKCA, |
*) Real applicable approvals/markings see type plate on the side (product marking).
![]() | CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |
