Open Collector mode

Connection of Open Collector encoders without zero pulse in two-channel mode

Open Collector mode 1:
Connection of encoders in Open Collector mode without zero pulse in two-channel mode
Open Collector mode 2:

Connection instructions

  • In Open Collector mode the inverse inputs are not connected.
  • Only encoders without zero pulse are suitable for use in two-channel mode. The module pins for the C track are assigned the signals of the second A track.
  • Both encoders are powered via module pins 22 and 24. Make sure that the sum of the supply currents does not exceed the sum current of 0.3 A.

Connection of Open Collector counters / pulse generators without zero pulse in two-channel mode

Open Collector mode 3:
Connection of counters / pulse generators in Open Collector mode without zero pulse in two-channel mode
Open Collector mode 4:

Connection instructions

  • In Open Collector mode the inverse inputs are not connected.
  • If a counter / pulse generator is connected, the B track determines the counting direction.
    Input B̅ is not connected.
  • Only counters / pulse generators without zero pulse are suitable for use in two-channel mode. The module pins for the C track are assigned the signals of the second A track.
  • Both encoders are powered via module pins 22 and 24. Make sure that the sum of the supply currents does not exceed the sum current of 0.3 A.