Command object
Index FB00 RMB Command
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
FB00:0 | RMB Command | Max. subindex | UINT8 | RO | 0x03 (3dec) | |
FB00:01 | Request | Commands can be sent to the module via the request object. Command: | OCTET-STRING[2] | RW | {0} | |
Reset Duty cycle min./max. value: | ||||||
0x9130 | Index 0x6000:24 “Duty cycle min” for channel 1 is set to zero | |||||
0x9131 | Index 0x6010:24 “Duty cycle min” for channel 2 is set to zero | |||||
0x9140 | Index 0x6000:25 “Duty cycle max” for channel 1 is set to zero | |||||
0x9141 | Index 0x6010:25 “Duty cycle max” for channel 2 is set to zero | |||||
Reset plausibility error counter: | ||||||
0x9151 | Index 0xA000:13 “Encoder plausibility error counter” for channel 1 is set to zero | |||||
0x9161 | Index 0xA010:13 “Encoder plausibility error counter” for channel 2 is set to zero | |||||
Reset of internal error counters: | ||||||
0x9152 | Index 0xA000:14 “Filter violation counter extern latch” for channel 1 is set to zero | |||||
0x9153 | Index 0xA000:15 “Filter violation counter input gate” for channel 1 is set to zero | |||||
0x9154 | Index 0xA000:16 “Filter violation counter” for channel 1 is set to zero | |||||
0x9162 | Index 0xA010:14 “Filter violation counter extern latch” for channel 2 is set to zero | |||||
0x9163 | Index 0xA010:15 “Filter violation counter input gate” for channel 2 is set to zero | |||||
0x9164 | Index 0xA010:16 “Filter violation counter” for channel 2 is set to zero | |||||
FB00:02 | Status | Status of the command currently being executed 0: Command executed without error. 255: Command is being executed | UINT8 | RO | 0x00 (0dec) | |
FB00:03 | Response | Optional response value of the command | OCTET-STRING[4] | RO | {0} | |