0x8000, 0x8001 - simple operating mode
Index 8000 Non-Volatile Settings 0
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0 | Non-Volatile Settings 0 | Maximum subindex | UINT8 | RO | 0x05 (5dec) |
8000:01 | Enable register reload | The counter counts up to the Counter reload value (0x8001:02) or is loaded with the Counter reload value (0x8001:02) in the event of an underflow Example 360° encoder with set bit: Moves in positive direction via Counter reload value: Reset counter value to 0 Moves in negative direction less than 0: Reset counter value to Counter reload value. | BOOLEAN | RW | 0x00 (0dec) |
8000:02 | Enable index reset | Activates input “C” for resetting the counter. Example 360° encoder with set bit: Moves in positive direction (signal at input “C”): Reset counter value to 0 Moves in negative direction (signal at input “C”): underflow with FFFF, FFFE etc.) | BOOLEAN | RW | 0x00 (0dec) |
8000:03 | Enable FWD count | FALSE TRUE | BOOLEAN | RW | 0x00 (0dec) |
8000:04 | Enable pos. gate | Gate input responds to positive edge and locks the counter | BOOLEAN | RW | 0x01 (1dec) |
8000:05 | Enable neg. gate | Gate input responds to negative edge and locks the counter | BOOLEAN | RW | 0x00 (0dec) |
Index 8001 Non-Volatile Settings 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8001:0 | Non-Volatile Settings 1 | Maximum subindex | UINT8 | RO | 0x02 (2dec) |
8001:01 | Frequency window | The value specifies the size of the time window for the variable Window (0x6000:06). | UINT16 | RW | 0x0064 (100dec) |
8001:02 | Counter reload value | If Enable register reload (0x8000:01) is TRUE, the counter counts up to this value or is loaded with this value in the event of an underflow | UINT16 | RW | 0xFFFF (65535dec) |