Information and diagnostic data / channel-specific
Index A010 ENC diag data (only for enhanced operation mode)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
A010:0 | ENC diag data | Maximum subindex | UINT8 | RO | 0x03 (3dec) |
A010:01 | Open circuit A | Open circuit on track A | BOOLEAN | RO | 0x00 (0dec) |
A010:02 | Open circuit B | Open circuit on track B | BOOLEAN | RO | 0x00 (0dec) |
A010:03 | Open circuit C | Open circuit on track C | BOOLEAN | RO | 0x00 (0dec) |
A010:13 | Encoder plausibility error counter | Number of detected plausibility errors | UINT16 | RO | 0x0000 (0dec) |