TwinSAFE SC process data EJ5101-0090

The EJ5101-0090 transmits the following process data to the TwinSAFE logic:

Index (hex)

Name

Type

Size

6010:1D

Counter value (uint16)

UINT

2.0

6010:11

Counter value

UDINT

4.0

6010:13

Frequency value

UDINT

4.0

6010:14

Period value

UDINT

4.0

6010:1C

Frequency value (uint16)

UINT

2.0

6010:1E

Period value (uint16)

UINT

2.0

The counter value (uint16) (0x6010:1D) is transferred as the default value. Further process data can be selected or deselected on the "Process Image" tab in the Safety Editor.

Depending on the TwinCAT 3.1 version, process data can be automatically renamed when linking to the Safety Editor.

TwinSAFE SC process data EJ5101-0090 1:

TwinSAFE SC objects

The overview of the TwinSAFE SC objects of the EJ5101-0090 can be found in the chapter TwinSAFE Single Channel objects (EJ5101-0090).