Technical data
Encoder | EJ5101-0090 |
|---|---|
Technology | Incremental encoder interface |
Number of outputs | 1 |
Encoder connection | A, A (inv), B, B (inv), C, C (inv) (RS422, differential inputs), single-ended connection possible, |
Input frequency | max. 4 million increments/s with 4-fold evaluation, equivalent to 1 MHz |
Zero-pulse latch | 1 x 16/32-bit switchable |
Counter | 1 x 16/32-bit switchable |
Function and communication | EJ5101-0090 |
|---|---|
Distributed clocks | yes |
Special features | TwinSAFE SC Technology |
MTBF (+55 °C) | > 1,300,000 h |
Supply and potentials | EJ5101-0090 |
|---|---|
Power supply | 24 VDC (-15%/+20%) |
Sensor power supply | 5 VDC, 0.5 A |
Current consumption | 20 mA typ. (without sensor) |
Current consumption via E-bus | 130 mA typ. |
Electrical isolation | 500 V (E-bus/field voltage) |
Environmental conditions | EJ5101-0090 |
|---|---|
Permissible ambient temperature range during operation | -25°C... +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C... +85°C |
Permissible relative air humidity | 95%, no condensation |
Pollution degree | 2 |
Operating altitude | max. 2,000 m |
Vibration/shock resistance | conforms to EN 60068-2-6 /EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) |
Protection rating | EJ module: IP20 |
Housing data | EJ5101-0090 |
|---|---|
2 and 5 | |
Color coding | gray |
Weight | approx. 50 g |
Installation position | |
Dimensions (W x H x D) | approx. 24 mm x 66 mm x 55 mm |
Mounting | on signal distribution board |
Approvals and conformity | EJ5101-0090 |
|---|---|
Approvals/markings* | CE, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).
![]() | CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |
![]() | Compliance with the common mode range The differential signal must be in the Common Mode range (<+13.2 V and >-10 V, in relation to GND), levels outside this range can lead to destruction (see interface level). |
