Technical Data
Technical data | EJ5042-0010 |
|---|---|
Technology | BiSS C interface, unidirectional |
Encoder connection | binary input: D+, D-; Binary output: C+, C- |
Encoder operating voltage | external power supply e.g. via EJ9505 |
Power supply for electronics | via Up contacts |
Resolution | max. 64 bit position, 2 bit status, 8 bit CRC |
Data transfer rate | adjustable up to 10 MHz (10 MHz default) |
Current consumption from Up contacts | typ. 30 mA + load |
Current consumption via E-bus | typ. 180 mA |
Distributed Clocks | yes |
Special features | adjustable baud rate, data length, two status bits (error and warning) can be evaluated separately |
Configuration | via EtherCAT master/CoE |
Electrical isolation | 500 V (E-bus/field voltage) |
Permissible ambient temperature range during operation | -25°C ... +60°C |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative air humidity | 95%, no condensation |
Operating altitude | max. 2,000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Mounting | on signal distribution board |
Pollution degree | 2 |
Mounting position | |
2 and 5 | |
Color coding | grey |
Vibration/shock resistance | conforms to EN 60068-2-6 /EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) |
Protection class | EJ module: IP20 |
Approvals/markings* | CE, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).
![]() | CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |
