Diagnostic data

Index 10F3 Diagnosis History

Index (hex)

Name

Meaning

Data type

Flags

Default

10F3:0

Diagnosis History

Max. Subindex

UINT8

RO

0x37 (55dec)

10F3:01

Maximum Messages

Maximum number of stored messages.
A maximum of 50 messages can be stored

UINT8

RO

0x00 (0dec)

10F3:02

Newest Message

Subindex of the latest message

UINT8

RO

0x00 0dec)

10F3:03

Newest Acknowledged Message

Subindex of the last confirmed message

UINT8

RO

0x00 (0dec)

10F3:04

New Message available

Indicates that a new message is available

BOOLEAN

RO

0x00 (0dec)

10F3:05

Flags

not used

UINT16

RO

0x0000 (0dec)

10F3:06

Diagnosis Message 001

Message 1

OCTET-STRING[28]

RO

{0}

10F3:37

Diagnosis Message 050

Message 50

OCTET-STRING[28]

RO

{0}

Index 10F8 Actual Time Stamp

Index (hex)

Name

Meaning

Data type

Flags

Default

10F8:0

Actual Time Stamp

Timestamp

UINT64

RO

 

Index A0n8 FB BiSS-C Diag data (for Ch.1, n = 0; Ch.2, n = 1)

Index (hex)

Name

Meaning

Data type

Flags

Default

A0n8:0

FB BiSS Diag data Ch. (n+1)

Max. Subindex

UINT8

RO

0x11 (17dec)

A0n8:02

Error

Error occured

BOOLEAN

RO

0x00 (0dec)

A0n8:03

SCD Error

Sync Data Error occurred

BOOLEAN

RO

0x00 (0dec)

A0n8:05

Data valid

Valid data present

BOOLEAN

RO

0x00 (0dec)

A0n8:11

Data raw value

Position value without inversion and offset

UINT64

RO

0x0