Introduction
Fig.7: EJ5042-0010EtherCAT plug-in module, 2-channel encoder interface, BiSS® C, without sensor supply
The EJ5042-0010 EtherCAT plug-in module is a BiSS-C master and enables the direct connection of an absolute encoder with BiSS-C or SSI interface. Both singleturn and multiturn encoders are supported.
The extensive parameterization allows optimum adaptation to different encoder types.
Special features:
- unidirectional BiSS-C communication
- Parameterization per channel possible
- Baud rate up to max. 10 MHz, variable
- separate evaluation of the error and warning bit in the process data
- Position value output with up to 64 bits (depending on the encoder resolution)
- also usable as SSI master
Via the distributed clocks function, the position value is read out exactly synchronously with other processes. If the distributed clocks function is deactivated, the EJ5042-0010 clocks synchronize with the EtherCAT cycle.